IESNA:LM-63-2002
[TEST]P943559
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32214
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4292.7 3958.4 3653.6 3369.8 3138.1 3038.9 3033.6 3085.9 3225.2 3521.3
3982.8 4522.6 5132.1 5800.8 6361.6 6868.4 7338.6 7859.3 8284.2 8740.5
9303 9673.9 9947.3 10299.1 10804.1 11828.1 13358.8 15286.7 16876.6 16665.9
13672.3 7331.6 2391 1015.3 397.1 130.6 0
4292.7 3982.8 3679.7 3392.4 3160.8 3045.8 3047.6 3096.3 3233.9 3526.5
3979.3 4496.5 5107.7 5785.2 6347.7 6861.4 7321.2 7814 8258.1 8716.1
9268.1 9694.8 9989.1 10239.9 10762.3 11723.6 13179.5 15109 16810.4 16625.9
13931.8 7742.6 2749.8 1057.1 444.1 158.5 0
4292.7 3993.2 3702.4 3427.2 3197.3 3066.7 3049.3 3080.7 3186.9 3411.5
3796.4 4313.6 4911 5550.1 6152.6 6694.2 7147 7561.5 7998.6 8496.7
9050.4 9647.8 10135.4 10513.3 10974.8 11756.7 13012.3 14903.5 17056 17919.8
15936.2 10346.1 4123.8 1842.5 813.3 290.8 0
4292.7 3988 3723.3 3465.5 3240.9 3110.3 3072 3094.6 3167.7 3333.2
3644.9 4087.2 4614.9 5191.3 5783.4 6403.4 6993.8 7490.1 7956.8 8467
9087 9707 10271.2 10778 11366.6 12103.2 13252.6 15129.9 17987.7 20800.2
20749.7 15319.7 7800.1 3683.2 1703.2 583.4 0
4292.7 4014.1 3773.8 3550.9 3347.1 3202.6 3148.6 3159 3214.8 3336.7
3557.8 3897.4 4351.9 4839.6 5353.3 5959.3 6664.6 7401.3 8052.6 8726.5
9377.8 10104 10870.3 11598.2 12413.2 13440.7 14887.9 17019.4 20424 24715
26256.2 20497.1 13318.8 6835.3 2960.5 921.2 0
4292.7 4010.6 3789.4 3566.5 3366.3 3214.8 3153.8 3167.7 3221.7 3340.1
3538.7 3869.6 4306.7 4787.3 5288.9 5881 6593.2 7342.1 8028.2 8733.5
9404 10128.4 10894.7 11662.7 12516 13576.5 15022 17125.7 20427.5 24622.7
26244 20805.4 13261.3 6729.1 2896.1 888.2 0
4292.7 4047.2 3846.9 3662.3 3488.2 3348.9 3277.5 3265.3 3317.5 3423.7
3594.4 3857.4 4191.7 4594 5092.1 5659.8 6398.2 7225.4 8129.2 9090.5
10057 11007.9 11904.7 12777.2 13700.2 14741.6 15917.1 17367.7 19227.6 20988.2
19910.3 13998 5999.4 1910.4 689.6 168.9 0
4292.7 4092.5 3934 3798.2 3669.3 3556.1 3482.9 3448.1 3470.8 3563.1
3712.8 3907.9 4165.6 4524.3 5013.7 5633.7 6375.5 7228.9 8155.3 9099.2
9997.8 10856.3 11673.1 12460.2 13169 13787.2 14273.1 14546.5 14320.1 12606.5
8014.3 2803.8 1100.6 632.2 313.5 108 0
4292.7 4155.2 4048.9 3958.4 3878.3 3799.9 3751.1 3735.5 3751.1 3812.1
3914.8 4061.1 4278.8 4613.2 5059 5625 6309.4 7082.6 7871.5 8641.2
9350 10051.8 10633.4 11148.9 11526.8 11714.9 11645.2 11096.7 9593.8 6462.6
2673.2 1147.6 785.4 552 353.5 153.2 0
4292.7 4216.1 4165.6 4129 4094.2 4068.1 4062.9 4085.5 4132.5 4217.9
4331 4480.8 4684.6 4992.8 5388.1 5908.8 6549.7 7272.4 8029.9 8817.1
9616.4 10405.3 11136.7 11767.1 12266.9 12462 12084.1 10628.2 7535.4 3399.4
1408.9 902.1 639.1 437.1 285.6 130.6 0
4292.7 4304.9 4311.9 4331 4351.9 4383.3 4430.3 4510.4 4620.1 4759.4
4938.8 5158.2 5463 5887.9 6443.5 7117.4 7880.2 8688.2 9527.6 10368.7
11202.9 12021.4 12791.1 13318.8 13421.5 12871.2 11410.1 8827.5 5107.7 1913.9
989.2 684.4 473.7 292.6 174.1 62.7 0
4292.7 4329.3 4360.7 4412.9 4458.2 4512.2 4585.3 4674.1 4797.8 4947.5
5126.9 5360.3 5668.5 6074.3 6565.4 7138.3 7767 8425.3 9107.9 9776.6
10415.8 11049.7 11587.8 11894.3 11761.9 11032.2 9562.4 7293.3 4156.9 1576
841.1 572.9 397.1 238.6 130.6 36.6 0
4292.7 4357.2 4421.6 4491.3 4567.9 4634.1 4724.6 4827.4 4935.3 5079.9
5240.1 5421.2 5656.3 5950.6 6293.7 6678.6 7098.2 7530.1 7972.5 8390.4
8782.3 9099.2 9262.9 9130.5 8594.2 7571.9 6159.6 4461.7 2533.8 1163.3
708.8 501.5 355.3 231.6 137.6 47 0
4292.7 4390.3 4503.5 4620.1 4721.1 4799.5 4884.8 4951 5001.5 5050.3
5085.1 5111.2 5135.6 5147.8 5128.6 5043.3 4886.6 4696.8 4510.4 4237
3789.4 3216.5 2664.5 2204.7 1828.5 1530.8 1299.1 1118 964.8 834.2
701.8 586.9 477.2 357 228.1 83.6 0
4292.7 4439 4583.6 4724.6 4820.4 4883.1 4916.2 4928.4 4902.2 4857
4790.8 4693.3 4534.8 4329.3 4071.6 3786 3507.3 3240.9 2977.9 2713.2
2445 2201.2 1992.2 1786.8 1607.4 1450.6 1320 1206.8 1097.1 987.4
858.5 734.9 592.1 442.3 259.5 102.7 0
4292.7 4480.8 4661.9 4790.8 4870.9 4897 4881.4 4853.5 4789.1 4696.8
4545.2 4308.4 4036.7 3777.3 3577 3411.5 3227 3014.5 2796.8 2593.1
2427.6 2338.8 2209.9 2032.3 1863.4 1710.1 1555.1 1403.6 1269.5 1140.7
992.6 830.7 642.6 454.5 264.7 127.1 0
4292.7 4515.6 4708.9 4829.1 4872.6 4858.7 4832.6 4773.4 4667.2 4501.7
4282.3 4048.9 3838.2 3653.6 3477.7 3305.3 3122.5 2929.2 2760.2 2633.1
2594.8 2584.3 2495.5 2349.2 2190.8 2028.8 1833.8 1642.2 1464.6 1314.8
1168.5 1006.6 846.4 653.1 456.3 236.8 0
4292.7 4552.2 4750.7 4857 4865.7 4829.1 4782.1 4691.5 4527.8 4327.6
4148.2 4000.2 3841.7 3657.1 3451.6 3249.6 3038.9 2840.3 2657.5 2553
2518.2 2472.9 2418.9 2326.6 2166.4 2006.2 1866.9 1738 1638.7 1529
1391.4 1245.2 1086.7 900.3 705.3 419.7 0
4292.7 4574.9 4771.6 4850 4841.3 4787.3 4714.2 4588.8 4402.4 4235.3
4118.6 4005.4 3864.3 3681.5 3458.6 3202.6 2950.1 2711.5 2502.5 2410.2
2312.7 2246.5 2168.1 2001 1835.5 1708.4 1602.2 1525.5 1464.6 1368.8
1274.8 1132 971.7 815 630.4 374.4 0
4292.7 4583.6 4790.8 4857 4829.1 4771.6 4679.3 4517.4 4336.3 4202.2
4102.9 4000.2 3867.8 3698.9 3463.8 3174.7 2856 2570.4 2349.2 2239.5
2117.6 2007.9 1852.9 1668.3 1527.3 1419.3 1334 1262.6 1185.9 1097.1
1031 893.4 727.9 595.6 458 229.9 0
4292.7 4609.7 4804.7 4860.5 4830.8 4764.7 4651.5 4487.8 4306.7 4181.3
4087.2 3974 3850.4 3669.3 3435.9 3148.6 2821.2 2499 2258.7 2096.7
1934.8 1816.4 1649.2 1511.6 1379.2 1276.5 1194.7 1130.2 1076.2 1015.3
1072.7 889.9 679.2 519 384.9 160.2 0
4292.7 4607.9 4808.2 4865.7 4834.3 4761.2 4660.2 4489.5 4303.2 4184.8
4087.2 3979.3 3859.1 3683.2 3455.1 3166 2836.9 2507.7 2251.7 2081.1
1919.1 1795.5 1631.8 1490.7 1358.3 1253.9 1172 1109.3 1062.3 1001.3
1107.6 820.2 649.6 522.4 388.3 160.2 0
